How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | AE2: | 0.52 |
| F: | 6.38 | FA: | 11.13 in |
| D: | 6.5 | LQ: | 10.45 in |
| G: | 3.19 | V: | 4.18 in |
| AG: | 11.5 | AJ: | 5.88 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| RQ: | 10.01 in | AD: | 10.52 |
| C: | 16.5 in | AK: | 4.5 |
| BD: | 5.88 | FZ: | 0.33 in |
| BF: | 0.41 | BE: | 0.38 in |
| B: | 14.5 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 29.39 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Assembly: | HMQ-1 | Motor Frame Size: | 56C |
| Center Distance (in): | 6 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 233.3 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

