How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AE1: | 0.52 |
| AG: | 11.5 | FZ: | 0.33 in |
| AE2: | 0.52 | B: | 14.5 |
| T: | 3.188 | AK: | 4.5 |
| BF: | 0.41 | LQ: | 10.45 in |
| G: | 3.19 | AJ: | 5.88 |
| BE: | 0.38 in | D: | 6.5 |
| BD: | 5.88 | F: | 6.38 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | AD: | 10.52 |
| RQ: | 10.01 in |
Technical Specifications
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 29.39 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Output RPM: | 233.3 | Assembly: | HMQ-1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 51 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

