How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AE2: | 0.52 |
| FZ: | 0.33 in | BF: | 0.53 |
| RQ: | 8.69 in | LQ1: | 9.33 in |
| FA: | 11.13 in | C: | 16.5 in |
| Center Distance (in): | 6 in | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
| F: | 6.38 | B: | 14.5 |
| V: | 4.18 in | G: | 3.19 |
| T: | 3.188 | AG: | 11.5 |
| AJ: | 7.25 | AE1: | 0.52 |
| D: | 6.5 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.375 | Output RPM: | 233.3 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Model Code: | HMQ2600 |
| Output Diameter (in): | 3.188 in | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 29.39 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Ratio: | 7.5:1 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

