How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | T: | 3.188 |
| AJ: | 7.25 | LQ1: | 9.94 in |
| F: | 6.38 | FZ: | 0.33 in |
| B: | 14.5 | G: | 3.19 |
| BF: | 0.53 | AG: | 11.5 |
| C: | 16.5 in | D: | 6.5 |
| V: | 4.18 in | AK: | 8.5 |
| AE1: | 0.52 | AD: | 10.52 |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| AE2: | 0.52 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Bore Code: | 51 |
| Motor Frame Size: | 250TC | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 29.39 |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

