How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | BD: | 5.88 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| AK: | 4.5 | FA: | 11.13 in |
| D: | 6.5 | FZ: | 0.33 in |
| LQ: | 10.45 in | AJ: | 5.88 |
| AG: | 11.5 | T: | 3.188 |
| V: | 4.18 in | RQ: | 10.01 in |
| AE2: | 0.52 | F: | 6.38 |
| G: | 3.19 | BF: | 0.41 |
| BE: | 0.38 in | AE1: | 0.52 |
| AD: | 10.52 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 29.39 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Model Code: | HMQ2600 | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

