How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | FA: | 11.13 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.52 | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 6 in |
| LQ: | 10.45 in | F: | 6.38 |
| V: | 4.18 in | AE1: | 0.52 |
| D: | 6.5 | B: | 14.5 |
| FZ: | 0.33 in | RQ: | 10.01 in |
| C: | 16.5 in | G: | 3.19 |
| BF: | 0.41 | AD: | 10.52 |
| AG: | 11.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 29.39 |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Motor Frame Size: | 140TC | Bore Code: | 55 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | HMQ2600 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 233.3 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

