How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AG: | 11.5 |
| B: | 14.5 | AJ: | 7.25 |
| RQ: | 8.69 in | FA: | 11.13 in |
| Center Distance (in): | 6 in | C: | 16.5 in |
| V: | 4.18 in | D: | 6.5 |
| G: | 3.19 | T: | 3.438 |
| AE2: | 0.52 | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| AD: | 10.52 | F: | 6.38 |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| AK: | 8.5 |
Technical Specifications
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Output Diameter (in): | 3.438 in |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 29.39 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 233.3 | Assembly: | HMQ-1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 6 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

