How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | B: | 14.5 |
| G: | 3.19 | AJ: | 7.25 |
| AG: | 11.5 | AK: | 8.5 |
| BF: | 0.53 | FZ: | 0.33 in |
| FA: | 11.13 in | AD: | 10.52 |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| D: | 6.5 | AE2: | 0.52 |
| F: | 6.38 | AE1: | 0.52 |
| V: | 4.18 in | C: | 16.5 in |
| BE1: | 0.5 in | T: | 3.438 |
| BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Service Factor: | 1 | Bore Code: | 55 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 29.39 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

