How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | C: | 16.5 in |
| AD: | 10.52 | F: | 6.38 |
| AE1: | 0.52 | RQ: | 10.01 in |
| B: | 14.5 | T: | 2 |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 4.18 in | BF: | 0.41 |
| BE: | 0.38 in | D: | 6.5 |
| AE2: | 0.52 | FZ: | 0.33 in |
| AG: | 11.5 | Center Distance (in): | 6 in |
| FA: | 11.13 in | LQ: | 10.45 in |
| BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Center Distance (in): | 6 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Model Code: | HMQ2600 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output RPM: | 233.3 | Assembly: | HMQ-2 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 29.39 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

