How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| C: | 16.5 in | BF: | 0.41 |
| AG: | 11.5 | LQ: | 10.45 in |
| BD: | 5.88 | FZ: | 0.33 in |
| G: | 3.19 | AE2: | 0.52 |
| B: | 14.5 | F: | 6.38 |
| Center Distance (in): | 6 in | D: | 6.5 |
| T: | 2 | FA: | 11.13 in |
| AE1: | 0.52 | V: | 4.18 in |
| BE: | 0.38 in | RQ: | 10.01 in |
| AD: | 10.52 |
Technical Specifications
| Bore Code: | 32 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 29.39 | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

