How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | F: | 6.38 |
| AG: | 11.5 | FZ: | 0.33 in |
| G: | 3.19 | AD: | 10.52 |
| AK: | 8.5 | AE2: | 0.52 |
| RQ: | 8.69 in | V: | 4.18 in |
| BF: | 0.53 | D: | 6.5 |
| C: | 16.5 in | BD: | 9 |
| B: | 14.5 | LQ1: | 9.94 in |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| T: | 2 | FA: | 11.13 in |
| AE1: | 0.52 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 29.39 | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-2 | Output RPM: | 233.3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

