How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | C: | 16.5 in |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| B: | 14.5 | D: | 6.5 |
| BE1: | 0.5 in | LQ1: | 9.94 in |
| AG: | 11.5 | AE2: | 0.52 |
| BD: | 9 | T: | 2 |
| F: | 6.38 | AD: | 10.52 |
| G: | 3.19 | FZ: | 0.33 in |
| AK: | 8.5 | BF: | 0.53 |
| V: | 4.18 in | AJ: | 7.25 |
| AE1: | 0.52 |
Technical Specifications
| Assembly: | HMQ-2 | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Ratio: | 7.5:1 |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 29.39 | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 6 | Ratio Range: | 7.5:1 |
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

