How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | B: | 14.5 |
| C: | 16.5 in | G: | 3.19 |
| F: | 6.38 | RQ: | 8.69 in |
| AK: | 8.5 | AG: | 11.5 |
| BD: | 9 | LQ1: | 9.94 in |
| BF: | 0.53 | AE2: | 0.52 |
| AJ: | 7.25 | Center Distance (in): | 6 in |
| AD: | 10.52 | D: | 6.5 |
| FA: | 11.13 in | T: | 2 |
| FZ: | 0.33 in | V: | 4.18 in |
| BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 32 | Output RPM: | 233.3 |
| Center Distance (in): | 6 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 29.39 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

