How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AJ: | 7.25 |
| AE1: | 0.52 | BD: | 9 |
| D: | 6.5 | G: | 3.19 |
| F: | 6.38 | RQ: | 8.69 in |
| AK: | 8.5 | BF: | 0.53 |
| AE2: | 0.52 | B: | 14.5 |
| AD: | 10.52 | AG: | 11.5 |
| C: | 16.5 in | V: | 4.18 in |
| T: | 2.188 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| FZ: | 0.33 in |
Technical Specifications
| Output RPM: | 233.3 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Ratio: | 7.5:1 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 29.39 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

