How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | C: | 16.5 in |
| LQ1: | 9.94 in | FZ: | 0.33 in |
| AK: | 8.5 | AG: | 11.5 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| RQ: | 8.69 in | AD: | 10.52 |
| BF: | 0.53 | AE2: | 0.52 |
| BE1: | 0.5 in | G: | 3.19 |
| F: | 6.38 | B: | 14.5 |
| AE1: | 0.52 | D: | 6.5 |
| AJ: | 7.25 | BD: | 9 |
| V: | 4.18 in |
Technical Specifications
| Motor Frame Size: | 250TC | Bore Code: | 35 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 29.39 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 233.3 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

