How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AD: | 10.52 |
| V: | 4.18 in | BD: | 5.88 |
| F: | 6.38 | AJ: | 5.88 |
| FA: | 11.13 in | G: | 3.19 |
| B: | 14.5 | BF: | 0.41 |
| AG: | 11.5 | BE: | 0.38 in |
| Center Distance (in): | 6 in | T: | 2.188 |
| AE2: | 0.52 | FZ: | 0.33 in |
| LQ: | 10.45 in | AE1: | 0.52 |
| AK: | 4.5 | C: | 16.5 in |
| RQ: | 10.01 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 29.39 | Model Code: | HMQ2600 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

