How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 10.45 in |
| FA: | 11.13 in | BF: | 0.41 |
| AK: | 4.5 | T: | 2.25 |
| AJ: | 5.88 | G: | 3.19 |
| AD: | 10.52 | V: | 4.18 in |
| AG: | 11.5 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AE1: | 0.52 | F: | 6.38 |
| B: | 14.5 | BD: | 5.88 |
| D: | 6.5 | RQ: | 10.01 in |
| C: | 16.5 in |
Technical Specifications
| Bore Code: | 36 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 29.39 |
| Thrust Rating - output shaft: | 3990 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ2600 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Output RPM: | 233.3 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

