How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | BE: | 0.38 in |
| FZ: | 0.33 in | AD: | 10.52 |
| B: | 14.5 | AJ: | 5.88 |
| F: | 6.38 | AK: | 4.5 |
| BD: | 5.88 | D: | 6.5 |
| V: | 4.18 in | FA: | 11.13 in |
| AG: | 11.5 | LQ: | 10.45 in |
| BF: | 0.41 | G: | 3.19 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| T: | 2.438 | AE1: | 0.52 |
| RQ: | 10.01 in |
Technical Specifications
| Assembly: | HMQ-2 | Ratio: | 7.5:1 |
| Model Code: | HMQ2600 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 29.39 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.438 in | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Bore Code: | 39 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

