How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | F: | 6.38 |
| AG: | 11.5 | AJ: | 5.88 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| T: | 2.438 | FZ: | 0.33 in |
| RQ: | 10.01 in | FA: | 11.13 in |
| BE: | 0.38 in | G: | 3.19 |
| B: | 14.5 | BD: | 5.88 |
| AE2: | 0.52 | D: | 6.5 |
| AK: | 4.5 | BF: | 0.41 |
| LQ: | 10.45 in | AD: | 10.52 |
| AE1: | 0.52 |
Technical Specifications
| Center Distance (in): | 6 | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 39 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 233.3 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 29.39 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Ratio: | 7.5:1 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

