How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AJ: | 7.25 |
| FZ: | 0.33 in | V: | 4.18 in |
| Center Distance (in): | 6 in | G: | 3.19 |
| C: | 16.5 in | AG: | 11.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| RQ: | 8.69 in | AK: | 8.5 |
| AD: | 10.52 | FA: | 11.13 in |
| F: | 6.38 | BD: | 9 |
| D: | 6.5 | T: | 2.5 |
| LQ1: | 9.33 in | AE2: | 0.52 |
| B: | 14.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 29.39 | Output Diameter (in): | 2.5 in |
| Output RPM: | 233.3 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Bore Code: | 40 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Assembly: | HMQ-2 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

