How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | FZ: | 0.33 in |
| T: | 2.5 | BE1: | 0.5 in |
| AG: | 11.5 | BF: | 0.53 |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| F: | 6.38 | AK: | 8.5 |
| LQ1: | 9.94 in | AE1: | 0.52 |
| V: | 4.18 in | C: | 16.5 in |
| AJ: | 7.25 | B: | 14.5 |
| AE2: | 0.52 | FA: | 11.13 in |
| D: | 6.5 | G: | 3.19 |
| AD: | 10.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 7.5:1 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 29.39 |
| Assembly: | HMQ-2 | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 1.625 | Bore Code: | 40 |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 233.3 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

