How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BD: | 5.88 |
| FA: | 11.13 in | BE: | 0.38 in |
| G: | 3.19 | AE1: | 0.52 |
| AE2: | 0.52 | RQ: | 10.01 in |
| Center Distance (in): | 6 in | T: | 2.688 |
| AJ: | 5.88 | AD: | 10.52 |
| BF: | 0.41 | LQ: | 10.45 in |
| V: | 4.18 in | C: | 16.5 in |
| F: | 6.38 | AG: | 11.5 |
| AK: | 4.5 | B: | 14.5 |
| D: | 6.5 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 29.39 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-2 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

