How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | AK: | 4.5 |
| FZ: | 0.33 in | V: | 4.18 in |
| BF: | 0.41 | C: | 16.5 in |
| FA: | 11.13 in | LQ: | 10.45 in |
| AJ: | 5.88 | AG: | 11.5 |
| AE2: | 0.52 | D: | 6.5 |
| G: | 3.19 | AD: | 10.52 |
| BE: | 0.38 in | F: | 6.38 |
| BD: | 5.88 | AE1: | 0.52 |
| RQ: | 10.01 in | B: | 14.5 |
| Center Distance (in): | 6 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Bore Code: | 43 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 29.39 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.688 in | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

