How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AK: | 8.5 |
| AG: | 11.5 | FA: | 11.13 in |
| Center Distance (in): | 6 in | V: | 4.18 in |
| AE2: | 0.52 | T: | 2.688 |
| F: | 6.38 | BE1: | 0.5 in |
| AJ: | 7.25 | LQ1: | 9.94 in |
| FZ: | 0.33 in | C: | 16.5 in |
| B: | 14.5 | G: | 3.19 |
| RQ: | 8.69 in | BD: | 9 |
| AE1: | 0.52 | AD: | 10.52 |
| BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 43 |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 29.39 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.688 in |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

