How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | FZ: | 0.33 in |
| C: | 16.5 in | F: | 6.38 |
| T: | 2.938 | AG: | 11.5 |
| LQ1: | 9.33 in | Center Distance (in): | 6 in |
| D: | 6.5 | G: | 3.19 |
| AK: | 8.5 | AE1: | 0.52 |
| V: | 4.18 in | AE2: | 0.52 |
| FA: | 11.13 in | AJ: | 7.25 |
| B: | 14.5 | BE1: | 0.5 in |
| AD: | 10.52 | BD: | 9 |
| BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Bore Code: | 47 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 29.39 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Ratio: | 7.5:1 |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

