How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | B: | 14.5 |
| V: | 4.18 in | FA: | 11.13 in |
| AJ: | 5.88 | AG: | 11.5 |
| BF: | 0.41 | D: | 6.5 |
| AE1: | 0.52 | AD: | 10.52 |
| AE2: | 0.52 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | T: | 2.938 |
| AK: | 4.5 | C: | 16.5 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 3.19 | F: | 6.38 |
| LQ: | 10.45 in |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 29.39 | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Motor Frame Size: | 56C | Output RPM: | 233.3 |
| Thrust Rating - output shaft: | 3990 | Output Key: | 3/4 X 4.00 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

