How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | Center Distance (in): | 6 in |
| FZ: | 0.33 in | BF: | 0.41 |
| V: | 4.18 in | D: | 6.5 |
| AD: | 10.52 | AK: | 4.5 |
| LQ: | 10.45 in | BE: | 0.38 in |
| AG: | 11.5 | F: | 6.38 |
| AJ: | 5.88 | RQ: | 10.01 in |
| G: | 3.19 | T: | 3 |
| B: | 14.5 | AE1: | 0.52 |
| C: | 16.5 in | AE2: | 0.52 |
| BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 3 in | Model Code: | HMQ2600 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 29.39 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

