How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | BD: | 9 |
| F: | 6.38 | D: | 6.5 |
| AJ: | 7.25 | AE2: | 0.52 |
| T: | 3 | BF: | 0.53 |
| G: | 3.19 | LQ1: | 9.33 in |
| V: | 4.18 in | RQ: | 8.69 in |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | B: | 14.5 |
| AK: | 8.5 | FZ: | 0.33 in |
| AD: | 10.52 | AG: | 11.5 |
| AE1: | 0.52 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Bore Code: | 48 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 29.39 | Output RPM: | 233.3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

