How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 11.5 |
| AD: | 10.52 | G: | 3.19 |
| B: | 14.5 | FA: | 11.13 in |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 6 in | LQ1: | 9.33 in |
| T: | 3 | BE1: | 0.5 in |
| AE2: | 0.52 | FZ: | 0.33 in |
| D: | 6.5 | AE1: | 0.52 |
| BF: | 0.53 | RQ: | 8.69 in |
| V: | 4.18 in | C: | 16.5 in |
| F: | 6.38 |
Technical Specifications
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 29.39 |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

