How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | B: | 14.5 |
| BD: | 9 | Center Distance (in): | 6 in |
| AD: | 10.52 | AE2: | 0.52 |
| G: | 3.19 | AE1: | 0.52 |
| BE1: | 0.5 in | C: | 16.5 in |
| F: | 6.38 | V: | 4.18 in |
| BF: | 0.53 | FZ: | 0.33 in |
| FA: | 11.13 in | AG: | 11.5 |
| D: | 6.5 | LQ1: | 9.33 in |
| RQ: | 8.69 in | AJ: | 7.25 |
| T: | 3 |
Technical Specifications
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 29.39 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Output Diameter (in): | 3 in | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

