Grove Gear HMQ2600-7.5-2-3.000-250TC-L2
Part #:HMQ2600-7.5-2-3.000-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | T: | 3 |
| LQ1: | 9.94 in | FA: | 11.13 in |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | B: | 14.5 |
| RQ: | 8.69 in | AE1: | 0.52 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| AG: | 11.5 | D: | 6.5 |
| F: | 6.38 | AK: | 8.5 |
| C: | 16.5 in | BF: | 0.53 |
| AD: | 10.52 | AE2: | 0.52 |
| G: | 3.19 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ2600 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 6 | Bore Code: | 48 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 29.39 | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

