How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | LQ: | 10.45 in |
| BE: | 0.38 in | AK: | 4.5 |
| B: | 14.5 | AD: | 10.52 |
| AG: | 11.5 | AE2: | 0.52 |
| BF: | 0.41 | F: | 6.38 |
| AJ: | 5.88 | RQ: | 10.01 in |
| C: | 16.5 in | FA: | 11.13 in |
| V: | 4.18 in | T: | 3.188 |
| G: | 3.19 | FZ: | 0.33 in |
| BD: | 5.88 | AE1: | 0.52 |
| D: | 6.5 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | HMQ-2 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 29.39 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 3.188 in |
| Input Bore (C Face): | 0.875 | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ2600 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

