How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | T: | 3.188 |
| V: | 4.18 in | F: | 6.38 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| RQ: | 8.69 in | D: | 6.5 |
| AD: | 10.52 | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 9.33 in |
| FZ: | 0.33 in | G: | 3.19 |
| AJ: | 7.25 | AE1: | 0.52 |
| BE1: | 0.5 in | B: | 14.5 |
| C: | 16.5 in | AE2: | 0.52 |
| BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Output RPM: | 233.3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 29.39 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

