How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | Center Distance (in): | 6 in |
| F: | 6.38 | AE2: | 0.52 |
| G: | 3.19 | AG: | 11.5 |
| RQ: | 8.69 in | C: | 16.5 in |
| AD: | 10.52 | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 9.94 in |
| AE1: | 0.52 | BD: | 9 |
| BE1: | 0.5 in | B: | 14.5 |
| AK: | 8.5 | T: | 3.188 |
| FZ: | 0.33 in | D: | 6.5 |
| V: | 4.18 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 29.39 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ2600 |
| Ratio: | 7.5:1 | Output Diameter (in): | 3.188 in |
| Motor Frame Size: | 250TC | Output RPM: | 233.3 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

