How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 4.18 in |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | LQ1: | 9.33 in |
| FA: | 11.13 in | AG: | 11.5 |
| FZ: | 0.33 in | BF: | 0.53 |
| AD: | 10.52 | AE1: | 0.52 |
| RQ: | 8.69 in | D: | 6.5 |
| AE2: | 0.52 | B: | 14.5 |
| G: | 3.19 | F: | 6.38 |
| Center Distance (in): | 6 in | T: | 3.438 |
| C: | 16.5 in |
Technical Specifications
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Ratio: | 7.5:1 | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 29.39 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Bore Code: | 55 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

