How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 11.5 |
| D: | 6.5 | FA: | 11.13 in |
| B: | 14.5 | AE1: | 0.52 |
| T: | 3.438 | AE2: | 0.52 |
| BE1: | 0.5 in | C: | 16.5 in |
| G: | 3.19 | BF: | 0.53 |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| AD: | 10.52 | BD: | 9 |
| FZ: | 0.33 in | F: | 6.38 |
| V: | 4.18 in | LQ1: | 9.94 in |
| AK: | 8.5 |
Technical Specifications
| Ratio Range: | 7.5:1 | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ2600 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Key: | 7/8 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Output RPM: | 233.3 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 29.39 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

