How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | BE1: | 0.5 in |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| RQ: | 8.69 in | D: | 6.5 |
| T: | 3.438 | FZ: | 0.33 in |
| V: | 4.18 in | F: | 6.38 |
| C: | 16.5 in | G: | 3.19 |
| BD: | 9 | AG: | 11.5 |
| AE1: | 0.52 | AD: | 10.52 |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | B: | 14.5 |
| LQ1: | 9.94 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Bore Code: | 55 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 3.438 in |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 29.39 |
| Output Key: | 7/8 X 4.00 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output RPM: | 233.3 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

