How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | V: | 4.18 in |
| FA: | 11.13 in | AJ: | 7.25 |
| Center Distance (in): | 6 in | D: | 6.5 |
| LQ1: | 9.94 in | AG: | 11.5 |
| T: | 3.438 | G: | 3.19 |
| AE1: | 0.52 | BD: | 9 |
| C: | 16.5 in | FZ: | 0.33 in |
| AK: | 8.5 | AD: | 10.52 |
| F: | 6.38 | B: | 14.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.52 |
Technical Specifications
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 29.39 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Motor Frame Size: | 250TC | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 233.3 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Ratio Range: | 7.5:1 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

