How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | C: | 16.5 in |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| V: | 4.18 in | BE1: | 0.5 in |
| AJ: | 7.25 | FA: | 11.13 in |
| AE2: | 0.52 | AD: | 10.52 |
| G: | 3.19 | FZ: | 0.33 in |
| LQ1: | 9.94 in | F: | 6.38 |
| AK: | 8.5 | AG: | 11.5 |
| B: | 14.5 | T: | 3.438 |
| D: | 6.5 | BF: | 0.53 |
| AE1: | 0.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Output RPM: | 233.3 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Model Code: | HMQ2600 | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 29.39 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

