Grove Gear HMQ2600-80-1-2.000-180TC
Part #:HMQ2600-80-1-2.000-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | G: | 3.19 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| T: | 2 | RQ: | 8.69 in |
| BD: | 9 | F: | 6.38 |
| B: | 14.5 | AE1: | 0.52 |
| BF: | 0.53 | D: | 6.5 |
| AJ: | 7.25 | FA: | 11.13 in |
| AD: | 10.52 | LQ1: | 9.33 in |
| FZ: | 0.33 in | AG: | 11.5 |
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 4.18 in |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2 in | Output RPM: | 21.9 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.702 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

