How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.94 in | FZ: | 0.33 in |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.52 | D: | 6.5 |
| AE1: | 0.52 | V: | 4.18 in |
| AD: | 10.52 | BE1: | 0.5 in |
| T: | 2 | G: | 3.19 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| AJ: | 7.25 | BD: | 9 |
| FA: | 11.13 in | RQ: | 8.69 in |
| F: | 6.38 | C: | 16.5 in |
| B: | 14.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 3.702 |
| Assembly: | HMQ-1 | Model Code: | HMQ2600 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Ratio: | 80:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

