How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | T: | 2 |
| AE1: | 0.52 | BF: | 0.41 |
| AG: | 11.5 | FA: | 11.13 in |
| LQ: | 10.45 in | BE: | 0.38 in |
| FZ: | 0.33 in | G: | 3.19 |
| D: | 6.5 | V: | 4.18 in |
| AD: | 10.52 | AJ: | 5.88 |
| BD: | 5.88 | RQ: | 10.01 in |
| AK: | 4.5 | C: | 16.5 in |
| F: | 6.38 | Center Distance (in): | 6 in |
| AE2: | 0.52 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 3.702 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ2600 | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

