How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | G: | 3.19 |
| AE2: | 0.52 | F: | 6.38 |
| AG: | 11.5 | B: | 14.5 |
| RQ: | 10.01 in | FA: | 11.13 in |
| LQ: | 10.45 in | BF: | 0.41 |
| T: | 2.188 | V: | 4.18 in |
| AK: | 4.5 | FZ: | 0.33 in |
| BD: | 5.88 | BE: | 0.38 in |
| AJ: | 5.88 | AE1: | 0.52 |
| Center Distance (in): | 6 in | D: | 6.5 |
| AD: | 10.52 |
Technical Specifications
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.702 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 80:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

