How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | LQ: | 10.45 in |
| F: | 6.38 | Center Distance (in): | 6 in |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | T: | 2.188 |
| FZ: | 0.33 in | D: | 6.5 |
| G: | 3.19 | BD: | 5.88 |
| C: | 16.5 in | RQ: | 10.01 in |
| V: | 4.18 in | FA: | 11.13 in |
| AK: | 4.5 | AD: | 10.52 |
| AG: | 11.5 | AE1: | 0.52 |
| AE2: | 0.52 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 3.702 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

