Grove Gear HMQ2600-80-1-2.188-180TC
Part #:HMQ2600-80-1-2.188-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | AK: | 8.5 |
| V: | 4.18 in | D: | 6.5 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| AE1: | 0.52 | T: | 2.188 |
| C: | 16.5 in | G: | 3.19 |
| B: | 14.5 | BD: | 9 |
| FA: | 11.13 in | RQ: | 8.69 in |
| AG: | 11.5 | AJ: | 7.25 |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| BE1: | 0.5 in | BF: | 0.53 |
| F: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 80:1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.702 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

