Grove Gear HMQ2600-80-1-2.188-180TC-L1
Part #:HMQ2600-80-1-2.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | D: | 6.5 |
| AE1: | 0.52 | RQ: | 8.69 in |
| AD: | 10.52 | AJ: | 7.25 |
| BD: | 9 | FA: | 11.13 in |
| C: | 16.5 in | V: | 4.18 in |
| B: | 14.5 | AE2: | 0.52 |
| F: | 6.38 | Center Distance (in): | 6 in |
| BE1: | 0.5 in | FZ: | 0.33 in |
| G: | 3.19 | T: | 2.188 |
| BF: | 0.53 | LQ1: | 9.33 in |
| AK: | 8.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-1 |
| Output RPM: | 21.9 | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ2600 |
| Ratio: | 80:1 | Bore Code: | 35 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.702 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

