How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | T: | 2.188 |
| BF: | 0.53 | AE2: | 0.52 |
| FA: | 11.13 in | C: | 16.5 in |
| B: | 14.5 | BD: | 9 |
| AD: | 10.52 | AJ: | 7.25 |
| AG: | 11.5 | AE1: | 0.52 |
| F: | 6.38 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | G: | 3.19 |
| LQ1: | 9.33 in | D: | 6.5 |
| RQ: | 8.69 in | AK: | 8.5 |
| BE1: | 0.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.702 |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

