How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AE2: | 0.52 |
| FZ: | 0.33 in | BF: | 0.41 |
| F: | 6.38 | D: | 6.5 |
| RQ: | 10.01 in | AG: | 11.5 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | BD: | 5.88 |
| G: | 3.19 | LQ: | 10.45 in |
| BE: | 0.38 in | B: | 14.5 |
| AE1: | 0.52 | AJ: | 5.88 |
| AD: | 10.52 | T: | 2.188 |
| AK: | 4.5 |
Technical Specifications
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Center Distance (in): | 6 |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ2600 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 21.9 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 3.702 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

