How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | FZ: | 0.33 in |
| FA: | 11.13 in | AG: | 11.5 |
| AK: | 4.5 | B: | 14.5 |
| BD: | 5.88 | V: | 4.18 in |
| BE: | 0.38 in | D: | 6.5 |
| T: | 2.188 | AD: | 10.52 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AE1: | 0.52 | G: | 3.19 |
| F: | 6.38 | C: | 16.5 in |
| RQ: | 10.01 in | AJ: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 3.702 | Housing Material: | Cast Iron |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

