How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | AE1: | 0.52 |
| BE: | 0.38 in | V: | 4.18 in |
| AK: | 4.5 | F: | 6.38 |
| FA: | 11.13 in | AE2: | 0.52 |
| C: | 16.5 in | G: | 3.19 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| T: | 2.188 | AJ: | 5.88 |
| D: | 6.5 | AD: | 10.52 |
| BD: | 5.88 | B: | 14.5 |
| FZ: | 0.33 in | RQ: | 10.01 in |
| BF: | 0.41 |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 3.702 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

